2.1.4.18 DRV_MCMETROLOGY_GetHarData Function
C
DRV_MCMETROLOGY_REGS_HARMONICS * DRV_MCMETROLOGY_GetHarData (void);
Summary
Get the pointer to the harmonic analysis registers of the metrology library application running on the second processor.
Description
Harmonic analysis registers are acting as 32-bit metrology harmonic
analysis registers. The Metrology module shall generate the
following primary output measurement quantities for each measurement
interval, per-channel quantities. Internal scaling allows accurate
harmonic analysis for integration periods of up to 16 seconds for up
to full-scale magnitude input waveforms. For a detailed description
of the harmonic analysis registers, refer to the
drv_mcmetrology_regs.h header file.
Parameters
None.
Returns
Pointer to the 32-bit metrology harmonic analysis registers.
Example
/* Get Pointers to metrology data regions */
app_metrologyData.pMetControl = DRV_MCMETROLOGY_GetControlData();
app_metrologyData.pMetStatus = DRV_MCMETROLOGY_GetStatusData();
app_metrologyData.pMetAccData = DRV_MCMETROLOGY_GetAccData();
app_metrologyData.pMetHarData = DRV_MCMETROLOGY_GetHarData();
Remarks
None.