2.1.4.15 DRV_MCMETROLOGY_GetControlByDefault Function
C
DRV_MCMETROLOGY_CONTROL * DRV_MCMETROLOGY_GetControlByDefault (void);
Summary
Get the pointer to the control registers defined by default through the Microchip Code Configurator (MCC) included in Harmony 3 framework.
Description
After generating the code application through MCC, a struct data is defined as a
constant. It includes all control registers obtained according to the MCC
configuration established in the Harmony 3 project. The content of each control
register is defined in configuration.h header file.
Parameters
None.
Returns
Pointer to the control registers defined as the default configuration.
Example
DRV_MCMETROLOGY_CONTROL *pSrc;
pSrc = DRV_MCMETROLOGY_GetControlByDefault();
Remarks
None.