2.1.4.27 DRV_MCMETROLOGY_GetPowersDescription Function

C

DRV_MCMETROLOGY_POWER_SOURCE * DRV_MCMETROLOGY_GetPowersDescription (void);

Summary

Get the pointer to the power description table.

Description

Power description table could be used to get information about how powers have been configured. For a detailed description of the power data, refer to the drv_mcmetrology_definitions.h header file.

Parameters

None.

Returns

Pointer to the power configuration table by default.

Example

    /* Get Pointers to metrology channel and power description */
    app_metrologyData.pMetChannelDesc = DRV_MCMETROLOGY_GetChannelDescription();
    app_metrologyData.pMetPowerDesc = DRV_MCMETROLOGY_GetPowersDescription();

Remarks

None.