2.1.4.32 DRV_MCMETROLOGY_START_MODE Enum
C
typedefenum
{
/* Operation completed with success. */
DRV_MCMETROLOGY_START_SOFT,
/* Invalid handle or operation failed. */
DRV_MCMETROLOGY_START_HARD
} DRV_MCMETROLOGY_START_MODE;
Summary
Describes how is the start-up process.
Description
HARD mode implies a full reload of Core 1 firmware. SOFT mode does not have any effect on Core 1 firmware.