2.1.4.14 DRV_MCMETROLOGY_GetControlData Function
C
DRV_MCMETROLOGY_REGS_CONTROL * DRV_MCMETROLOGY_GetControlData (void);
Summary
Get the pointer to the control registers of the metrology library application running on the second processor.
Description
Control registers are acting as 32-bit metrology input control registers.
For a detailed description of the control registers, refer to the
drv_metrology_regs.h header file.
Parameters
None.
Returns
Pointer to the 32-bit metrology input control registers.
Example
/* Get Pointers to metrology data regions */
app_metrologyData.pMetControl = DRV_MCMETROLOGY_GetControlData();
app_metrologyData.pMetStatus = DRV_MCMETROLOGY_GetStatusData();
app_metrologyData.pMetAccData = DRV_MCMETROLOGY_GetAccData();
app_metrologyData.pMetHarData = DRV_MCMETROLOGY_GetHarData();
Remarks
None.