2.1.4.36 DRV_MCMETROLOGY_CHANNEL_MEASURE_TYPE Enum

C

typedefenum {
    CHN_MEASURE_RMS = 0,
    CHN_MEASURE_RMS_F,
    CHN_MEASURE_MAX,
    CHN_MEASURE_FREQ,
    CHN_MEASURE_TYPE_NUM
} DRV_MCMETROLOGY_CHANNEL_MEASURE_TYPE;

Summary

Identifies all types of power channel measurements.

Description

Values are calculated both including all harmonics and fundamental only (F added at the end of magnitude name), where:

  • RMS = Voltage/Current RMS value, fundamental + harmonics
  • RMS_F = Voltage/Current RMS value, fundamental only
  • MAX = Maximum Voltage/Current value during the measurement interval
  • FREQ = Frequency, fundamental only