2.1.4.33 DRV_MCMETROLOGY_SENSOR_TYPE Enum
C
typedefenum {
/* Current Transformer */
SENSOR_CT = 0,
/* Shunt resistor */
SENSOR_SHUNT = 1,
/* Rogowski Coil */
SENSOR_ROGOWSKI = 2,
/* Resistive voltage sensor */
SENSOR_VRD = 3,
SENSOR_NUM_TYPE
} DRV_MCMETROLOGY_SENSOR_TYPE;
Summary
Describes the sensor type.
Description
The metrology driver has been designed to interface with Current Transformers, Rogowski Coils, Shunt Resistors current sensors and Resistive Voltage sensors.