2.1.4.17 DRV_MCMETROLOGY_GetAccData Function

C

DRV_MCMETROLOGY_REGS_ACCUMULATORS * DRV_MCMETROLOGY_GetAccData (void);

Summary

Get the pointer to the accumulator registers of the metrology library application running on the second processor.

Description

Accumulator registers are acting as 64-bit metrology output accumulator registers. All values are integrated at an equivalent sampling rate of 4.000 kHz. The Metrology library shall generate the following primary output measurement quantities for each measurement interval, per-channel quantities. For a detailed description of the control registers, refer to the drv_mcmetrology_regs.h header file.

Parameters

None.

Returns

Pointer to the 32-bit metrology input control registers.

Example

    /* Get Pointers to metrology data regions */
    app_metrologyData.pMetControl = DRV_MCMETROLOGY_GetControlData();
    app_metrologyData.pMetStatus = DRV_MCMETROLOGY_GetStatusData();
    app_metrologyData.pMetAccData = DRV_MCMETROLOGY_GetAccData();
    app_metrologyData.pMetHarData = DRV_MCMETROLOGY_GetHarData();

Remarks

None.