2.1.4.10 DRV_MCMETROLOGY_HARMONICS_CALLBACK Typedef
C
typedefvoid (* DRV_MCMETROLOGY_HARMONICS_CALLBACK)(uint8_t harmonicNum);
Summary
Defines the data type and function signature for the callback function of the Harmonics analysis.
Description
The Metrology driver will call back the client's function with this signature when the Harmonics analysis has been completed.
Parameters
| Parameters | Description |
|---|---|
| harmonicNum | The number of the harmonic that has been analyzed |
Returns
None.
Remarks
None.