2.1.4.29 DRV_MCMETROLOGY_POWER_SOURCE Struct
C
typedefstruct {
uint8_t vChannel;
uint8_t iChannel;
} DRV_MCMETROLOGY_POWER_SOURCE;
Summary
Describes the power source configuration.
Description
Field description:
- vChannel: Voltage channel index used to compute power
- iChannel: Current channel index used to compute power
Remarks
None.