2.1.4.25 DRV_MCMETROLOGY_GetAFEDescription Function
C
DRV_MCMETROLOGY_AFE_TYPE DRV_MCMETROLOGY_GetAFEDescription (void);
Summary
Get the AFE type.
Description
AFE type could be used to get information about the typology of the connected
devices. For a detailed description of the AFE types, refer to the
drv_mcmetrology_definitions.h header file.
Parameters
None.
Returns
AFE type.
Example
/* Get Analog Front End type */
app_metrologyData.afeType = DRV_MCMETROLOGY_GetAFEDescription();
Remarks
None.