3.4.13.3 Import Manufacturing Keys from the DFK DB
This step imports device-type specific keys that are used for bitstream generation and other
tasks. These keys are part of the DFK DB. The U-HSMImportMFKeys utility
is used for the key import in the following format:
U-HSMImportMFKeys <import_key_file> import_key_file: file with the DFK
DB
For example, DFKUPD- 00000000000000000000000000000001 -20150115.DFKDB