3.8.1 User LED (D4)
One user-programmable user LED (D4) is available on the WBZ450 Curiosity Board. This LED can be turned ON or OFF using the connected GPIO pin PB7. Drive the pin to a high level to turn OFF the LED, and drive the pin to a low level to turn ON the LED.