4.5.1 PLL-to-PLL Cascading

CCCs support PLL-to-PLL cascading for more precise clock generation and to allow a greater range of clock frequencies than the range possible with a single PLL.

During cascading, the output of the source PLL serves as the reference clock for the destination PLL. If one PLL drives another, the source PLL is required to use a lower PLL bandwidth setting than the PLL it is driving. This ensures that the dual-PLL combination does not amplify phase noise at any injected noise frequency.