33.1 DC Characteristics

Table 33-2. Operating MIPs vs. Voltage
CharacteristicVDD Range
 (in Volts)Temperature Range
 (in °C)Maximum MIPS dsPIC33CK512MP608 Family
3.0V to 3.6V-40°C to +85°C100
3.0V to 3.6V-40°C to +125°C100
3.0V to 3.6V-40°C to +150°C70
Table 33-3. Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit

Industrial Temperature Devices

Operating Junction Temperature Range

Operating Ambient Temperature Range

TJ

TA

-40

-40

+125

+85

°C

°C

Extended Temperature Devices

Operating Junction Temperature Range

Operating Ambient Temperature Range

TJ

TA

-40

-40

+140

+125

°C

°C

Power Dissipation:

Internal Chip Power Dissipation:

PINT = VDD x (IDD – Σ IOH)

PDPINT + PI/Ow

I/O Pin Power Dissipation:

I/O = Σ ({VDD – VOH} x IOH) + Σ (VOL x IOL)

Maximum Allowed Power DissipationPDMAX(TJ – TA)/θJAW
Table 33-4. Thermal Packaging Characteristics
CharacteristicSymbolTyp.Max.UnitNotes
Package Thermal Resistance, 80-Pin TQFP 12x12x1 mmθJA50.67°C/W1
Package Thermal Resistance, 64-Pin TQFP 10x10x1 mmθJA45.7°C/W1
Package Thermal Resistance, 64-Pin QFN 9x9x0.9 mmθJA18.7°C/W1
Package Thermal Resistance, 48-Pin TQFP 7x7 mmθJA62.76°C/W1
Package Thermal Resistance, 48-Pin UQFN 6x6 mmθJA27.6°C/W1
Note:
  1. Junction to ambient thermal resistance, Theta-JAJA) numbers are achieved by package simulations.
Table 33-5. Operating Voltage Specifications
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)(1)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Param No.SymbolCharacteristicMin.Typ.(2)Max.UnitsConditions
Operating Voltage
DC10VDDSupply Voltage3.03.6V

DC11

AVDD

Supply Voltage

Greater of:

VDD – 0.3

or 3.0

Lesser of:

VDD + 0.3

or 3.6

V

The difference between AVDD supply and VDD supply must not exceed ±300 mV at all times, including during device power-up

DC16VPORVDD Start Voltage
to Ensure Internal 
Power-on Reset SignalVSSV
DC17SVDDVDD Rise Rate
to Ensure Internal
Power-on Reset Signal0.03V/ms0V-3V in 100 ms
BO10VBORBOR Event on VDD Transition High-to-Low2.682.842.99V
Note:
  1. Device is functional at VBORMIN < VDD < VDDMIN. Analog modules (ADC and comparators) may have degraded performance.
  2. Parameters are characterized but not tested.
Table 33-6. DC Characteristics: Operating Current (IDD)
DC CharacteristicsRunStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Parameter No.Typ.Max.UnitsConditions
Operating Current (IDD)(1)
DC207.7610.7mA-40°C3.3V

10 MIPS (N = 1, N2 = 5,

N3 = 2, M = 50,

FVCO = 400 MHz,

FPLLO = 40 MHz)

7.4910mA+25°C
7.8215.5mA+85°C
10.3223.5mA+125°C
DC2110.3613.1mA-40°C3.3V

20 MIPS (N = 1, N2 = 5,

N3 = 1, M = 50,

FVCO = 400 MHz,

FPLLO = 80 MHz)

10.0912.45mA+25°C
10.4217.5mA+85°C
12.8925.5mA+125°C
DC2214.5417.45mA-40°C3.3V

40 MIPS (N = 1, N2 = 3,

N3 = 1, M = 60,

FVCO = 480 MHz,

FPLLO = 160 MHz)

14.2616.7mA+25°C
14.5822mA+85°C
17.0630mA+125°C
DC2322.225.4mA-40°C3.3V

70 MIPS (N = 1, N2 = 2,

N3 = 1, M = 70,

FVCO = 560 MHz,

FPLLO = 280 MHz)

21.9124.9mA+25°C
22.2130.75mA+85°C
24.65 37.5mA+125°C
DC2427.3630.7mA-40°C3.3V

90 MIPS (N = 1, N2 = 2,

N3 = 1, M = 90,

FVCO = 720 MHz,

FPLLO = 360 MHz)

26.9630.5mA+25°C
26.68 35mA+85°C
29.01 42mA+125°C
DC2527.14 30.9mA-40°C3.3V

100 MIPS (N = 1, N2 = 1,

N3 = 1, M = 50,

FVCO = 400 MHz,

FPLLO = 400 MHz)

26.54 30.1mA+25°C
26.7935mA+85°C
29.23 42.5mA+125°C
Note:
  1. IDD is primarily a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.

    Base Run current (IDD) is measured as follows:

    • Oscillator is switched to EC+PLL mode in software
    • OSC1 pin is driven with external 8 MHz square wave with levels from 0.3V to VDD – 0.3V
    • OSC2 is configured as an I/O in the Configuration Words (OSCIOFNC (FOSC[2]) = 0)
    • FSCM is disabled (FCKSM[1:0] (FOSC[7:6]) = 01)
    • Watchdog Timer is disabled (FWDT[15] = 0 and WDTCONL[15] = 0)
    • All I/O pins (except OSC1) are configured as outputs and driving low
    • No peripheral modules are operating or being clocked (defined PMDx bits are all ‘1’s)
    • JTAG is disabled (JTAGEN (FICD[5]) = 0)
    • NOP instructions are executed in while(1) loop
Table 33-7. Idle Current (IIDLE)(2)
Parameter No.Typ.(1)Max.UnitsConditions
DC406.418.47mA-40°C3.3V10 MIPS (N = 1, N2 = 5, N3 = 2,
M = 50, FVCO = 400 MHz, 
FPLLO = 40 MHz)
6.157.57mA+25°C
6.4513mA+85°C
8.9522mA+125°C
DC417.3110.1mA-40°C3.3V20 MIPS (N = 1, N2 = 5, N3 = 1, 
M = 50, FVCO = 400 MHz, 
FPLLO = 80 MHz)
7.049.1mA+25°C
7.3614.75mA+85°C
9.8322.75mA+125°C
DC429.412.3mA-40°C3.3V40 MIPS (N = 1, N2 = 3, N3 = 1, 
M = 60, FVCO = 480 MHz, 
FPLLO = 160 MHz)
9.1311.2mA+25°C
9.4516.5mA+85°C
11.9225mA+125°C
DC4312.3915.3mA-40°C3.3V70 MIPS (N = 1, N2 = 2, N3 = 1, 
M = 70, FVCO = 560 MHz, 
FPLLO = 280 MHz)
12.1114.3mA+25°C
12.4319.75mA+85°C
14.8928.25mA+125°C
DC4414.7817.85mA-40°C3.3V90 MIPS (N = 1, N2 = 2, N3 = 1, 
M = 90, FVCO = 720 MHz, 
FPLLO = 360 MHz)
14.516.9mA+25°C
14.8122.5mA+85°C
17.2629.5mA+125°C
DC4514.4417.55mA-40°C3.3V100 MIPS (N = 1, N2 = 1, N3 = 1, 
M = 50, FVCO = 400 MHz, 
FPLLO = 400 MHz)
14.1516.5mA+25°C
14.4622.25mA+85°C
17.530mA+125°C
Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
  2. Base Idle current (IIDLE) is measured as follows:
    • Oscillator is switched to EC+PLL mode in software
    • OSC1 pin is driven with external 8 MHz square wave with levels from 0.3V to VDD – 0.3V
    • OSC2 is configured as an I/O in the Configuration Words (OSCIOFNC (FOSC[2]) = 0)
    • FSCM is disabled (FCKSM[1:0] (FOSC[7:6]) = 01)
    • Watchdog Timer is disabled (FWDTEN (FWDT[15]) = 0)
    • All I/O pins (except OSC1) are configured as outputs and driving low
    • No peripheral modules are operating or being clocked (defined PMDx bits are all ‘1’s)
    • JTAG is disabled (JTAGEN (FICD[5]) = 0)
    • Flash in standby with NVMSIDL (NVMCON[12]) = 1
Table 33-8. DC Characteristics: Power-Down Current (IPD)
DC CharateristicsSleepStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Parameter No.Typ.(1)Max.UnitsConditions
Power-Down Current (IPD)(2)
DC60270650μA-40°C3.3V
5251000μA+25°C
21507250μA+85°C
7.0318.5mA+125°C(3)
Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
  2. IPD (Sleep) current is measured as follows:
    • CPU core is off, oscillator is configured in EC mode and External Clock is active; OSCI is driven with external square wave from rail-to-rail (EC clock overshoot/undershoot < 250 mV required)
    • CLKO is configured as an I/O input pin in the Configuration Word
    • All I/O pins are configured as output low
    • MCLR = VDD, WDT and FSCM are disabled
    • All peripheral modules are disabled (PMDx bits are all set)
    • The VREGS bit (RCON[8]) = 0 (i.e., core regulator is set to standby while the device is in Sleep mode)
    • JTAG is disabled
  3. The regulators are in High-Power mode, LPWREN (VREGCON[15]) = 0.
Table 33-9. Doze Current (IDOZE)
Parameter No.Typ.(1)MaxDoze RatioUnitsConditions
DC7018.19201:2mA-40°C3.3V

70 MIPS (N = 1, N2 = 2, N3 = 1, M = 70,

FVCO = 560 MHz, FPLLO = 280 MHz)

12.66151:128mA
17.5420.151:2mA+25°C
12.3914.71:128mA
17.85251:2mA+85°C
12.7201:128mA
20.3232.51:2mA+125°C
16.0528.51:128mA
DC7122.325.551:2mA-40°C3.3V

100 MIPS (N = 1, N2 = 1, N3 = 1, M = 50,

FVCO = 400 MHz, FPLLO = 400 MHz)

14.8317.251:128mA
21.8625.051:2mA+25°C
14.5516.951:128mA
22.16301:2mA+85°C
14.86221:128mA
24.6236.51:2mA+125°C
17.45301:128mA
Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
Table 33-10. DC Characteristics: Watchdog Timer Delta Current (ΔIWDT)(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Parameter No.Typ.Max.UnitsConditions
DC61a121300µA-40°C3.3V
DC61b107600µA+25°C
DC61c100600µA+85°C
DC61d100600µA+125°C
Note:
  1. The ΔIWDT current is the additional current consumed when the module is enabled. This includes the LPRC/BFRC clock source current. This current should be added to the base IPD current. All parameters are characterized but not tested during manufacturing.
Table 33-11. DC Characteristics: PWM Delta Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Parameter No.Typ.Max.UnitsConditions
DC1005.966.6mA-40°C, 3.3V

PWM Output 500 kHz,

PWM Input (AFPLLO = 500 MHz),

AVCO = 1000 MHz, PLLFBD = 125,

APLLDIV = 2

5.996.7mA+25°C, 3.3V
5.926.9mA+85°C, 3.3V
5.477mA+125°C, 3.3V
DC1014.895.4mA-40°C, 3.3V

PWM Output 500 kHz,

PWM Input (AFPLLO = 400 MHz),

AVCO = 400 MHz, PLLFBD = 50,

APLLDIV = 1

4.915.5mA+25°C, 3.3V
4.855.7mA+85°C, 3.3V
4.425.7mA+125°C, 3.3V
DC1022.773.7mA-40°C, 3.3V

PWM Output 500 kHz,

PWM Input (AFPLLO = 200 MHz),

AVCO = 400 MHz, PLLFBD = 50,

APLLDIV = 2

2.753.7mA+25°C, 3.3V
2.73.7mA+85°C, 3.3V
2.263.7mA+125°C, 3.3V
DC1031.672mA-40°C, 3.3V

PWM Output 500 kHz,

PWM Input (AFPLLO = 100 MHz),

AVCO = 400 MHz, PLLFBD = 50,

APLLDIV = 4

1.662.2mA+25°C, 3.3V
1.632.3mA+85°C, 3.3V
1.172.3mA+125°C, 3.3V
Note:
  1. APLL current is not included. The APLL current will be the same if more than one PWM is running. Listed delta currents are for only one PWM instance when HREN = 0 (PGxCONL[7]). All parameters are characterized but not tested during manufacturing.
Table 33-12. DC Characteristics: APLL Delta Current
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Parameter No.Typ.Max.UnitsConditions(1)
DC1105.936.6mA-40°C, 3.3V

AFPLLO = 500 MHz,

AVCO = 1000 MHz,

PLLFBD = 125, APLLDIV = 2

5.957mA+25°C, 3.3V
6.157.6mA+85°C, 3.3V
7.159mA+125°C, 3.3V
DC1112.723.3mA-40°C, 3.3V

AFPLLO = 400 MHz,

AVCO = 400 MHz,

PLLFBD = 50, APLLDIV = 1

2.743.7mA+25°C, 3.3V
2.924.3mA+85°C, 3.3V
3.875.6+125°C, 3.3V
DC1121.392.7mA-40°C, 3.3V

AFPLLO = 200 MHz,

AVCO = 400 MHz,

PLLFBD = 50, APLLDIV = 2

1.492.7mA+25°C, 3.3V
1.653mA+85°C, 3.3V
2.64.4mA+125°C, 3.3V
DC1130.791.1mA-40°C, 3.3V

AFPLLO = 100 MHz,

AVCO = 400 MHz,

PLLFBD = 50, APLLDIV = 4

0.841.4mA+25°C, 3.3V
0.962.3mA+85°C, 3.3V
1.933.6mA+125°C, 3.3V
Note:
  1. The APLL current will be the same if more than one PWM or DAC is run to the APLL clock. All parameters are characterized but not tested during manufacturing.
Table 33-13. DC Characteristics: ADC Δ Current
DC CharateristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Parameter No.Typ.Max.UnitsConditions
DC1203.614mA-40°C3.3V

TAD = 14.3 ns (3.5 Msps conversion rate)

3.684.1mA+25°C
3.694.2mA+85°C
3.894.6mA+125ºC
Table 33-14. DC Characteristics: Comparator + DAC Delta Current
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Parameter No.Typ.Max.UnitsConditions
DC1301.21.35mA-40°C, 3.3VAFPLLO @ 500 MHz(1)
1.231.65mA+25°C, 3.3V
1.231.65mA+85ºC, 3.3V
1.241.65mA+125°C, 3.3V
Note:
  1. APLL current is not included. Listed delta currents are for only one comparator + DAC instance. All parameters are characterized but not tested during manufacturing.

Table 33-15. Op Amp Delta Current(1)
Parameter No.Typ.Max.UnitsConditions
DC1400.251mA-40°C3.3V
0.271.1mA+25°C
0.321.4mA+85°C
0.461.7mA+125°C
Note:
  1. Listed delta currents are for only one op amp instance. All parameters are characterized but not tested during manufacturing.
Table 33-16. I/O Pin Input Specifications
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Param
 No.SymbolCharacteristicMin.Typ.(1)Max.UnitsConditions
VILInput Low Voltage
DI10Any I/O Pin and MCLRVSS0.2 VDDV
DI18I/O Pins with SDAx, SCLxVSS0.3 VDDVSMBus disabled
DI19I/O Pins with SDAx, SCLxVSS0.8VSMBus enabled
VIHInput High Voltage
DI20I/O Pins Not 5V Tolerant(3)0.8 VDDVDDV
5V Tolerant I/O Pins and MCLR(3)0.8 VDD5.5V
5V Tolerant I/O Pins with SDAx, SCLx(3)0.8 VDD5.5VSMBus disabled
5V Tolerant I/O Pins with SDAx, SCLx(3)2.15.5VSMBus enabled
I/O Pins with SDAx, 
SCLx Not 5V Tolerant(3)0.8 VDDVDDVSMBus disabled
I/O Pins with SDAx, 
SCLx Not 5V Tolerant(3)2.1VDDVSMBus enabled
DI30ICNPUInput Change Notification 
Pull-up Current(2,4)175360545µAVDD = 3.6V,

VPIN = VSS

DI31ICNPDInput Change Notification 
Pull-Down Current(4)65215360µAVDD = 3.6V,

VPIN = VDD

Note:
  1. Data in “Typ.” column are at 3.3V, +25°C unless otherwise stated.
  2. Negative current is defined as current sourced by the pin.
  3. See the “Pin Diagrams” section for the 5V tolerant I/O pins.
  4. All parameters are characterized but not tested during manufacturing.
Table 33-17. I/O Pin Input Specifications
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Param
 No.SymbolCharacteristicMin.Max.UnitsConditions
DI50IILInput Leakage Current(1)
I/O Pins 5V Tolerant(2)-700+700nAVPIN = VSS or VDD
I/O Pins Not 5V Tolerant(2)-700+700nA
MCLR-700+700nA
OSCI-700+700nAXT and HS modes
Note:
  1. Negative current is defined as current sourced by the pin.
  2. See the “Pin Diagrams” section for the 5V tolerant I/O pins. All parameters are characterized but not tested during manufacturing.
Table 33-18. I/O Pin Input Injection Current Specifications
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Param
 No.SymbolCharacteristicMin.Max.UnitsConditions
DI60aIICLInput Low Injection Current0-5(1,4)mAAll pins
DI60bIICHInput High Injection Current0+5(2,3,4)mAAll pins, except all 5V tolerant pins
DI60cΣIICTTotal Input Injection Current (sum of all I/O and control pins)(5)-20+20mAAbsolute instantaneous sum of all ± input injection currents from all 
I/O pins

( | IICL | + | IICH | ) ≤ ΣIICT

Note:
  1. VIL Source < (VSS – 0.3).
  2. VIH Source > (VDD + 0.3) for non-5V tolerant pins only.
  3. 5V tolerant pins do not have an internal high-side diode to VDD, and therefore, cannot tolerate any 
“positive” input injection current.
  4. Injection currents can affect the ADC results.
  5. Any number and/or combination of I/O pins, not excluded under IICL or IICH conditions, are permitted in the sum.
Table 33-19. I/O Pin Output Specifications
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Param.SymbolCharacteristicMin.Typ.Max.UnitsConditions
DO10VOLOutput Low Voltage

4x Sink Driver Pins

0.42VVDD = 3.6V,

IOL < 9 mA

Output Low Voltage

8x Sink Driver Pins(1)

0.4VVDD = 3.6V,

IOL < 11 mA

DO20VOHOutput High Voltage

4x Source Driver Pins

2.4VVDD= 3.6V,

IOH > -8 mA

Output High Voltage

8x Source Driver Pins(1)

2.4VVDD = 3.6V,

IOH > -12 mA

Note:
  1. The 8x sink/source pins are RB1, RC8, RC9 and RD8; all other ports are 4x sink drivers.
Table 33-20. Program Memory
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial
 -40°C ≤ TA ≤ +125°C for Extended

Param
No.SymbolCharacteristicMin.Max.UnitsConditions
Program Flash Memory
D130EPCell Endurance10,000E/W-40°C to +125°C
D131VPRVDD for Read3.03.6V
D132bVPEWVDD for Self-Timed Write3.03.6V
D134TRETDCharacteristic Retention20YearProvided no other specifications are violated, -40°C to +125°C
D137aTPEPage Erase Time15.316.82msTPE = 128,454 FRC cycles (Note 1)
D138aTWWWord Write Time47.752.3µsTWW = 400 FRC cycles (Note 1)
D139aTRWRow Write Time2.02.2msTRW = 16,782 FRC cycles (Note 1)
Note:
  1. Other conditions: FRC = 8 MHz, TUN[5:0] = 011111 (for Minimum), TUN[5:0] = 100000 (for Maximum). This parameter depends on the FRC accuracy (see Table 33-25) and the value of the FRC Oscillator Tuning register (see OSCTUN). For complete details on calculating the Minimum and Maximum time, see AC Characteristics and Timing Parameters.