8.4.3.1 Control Register Lock
Under normal operation, writes to the RPINRx and RPORx registers are not allowed. Attempted writes will appear to execute normally, but the contents of the registers will remain unchanged. To change these registers, they must be unlocked in hardware. The register lock is controlled by the IOLOCK bit (RPCON[11]). Setting IOLOCK prevents writes to the control registers; clearing IOLOCK allows writes.
To set or clear IOLOCK, the NVMKEY unlock sequence must be executed:
- Write 0x55 to NVMKEY.
- Write 0xAA to NVMKEY.
- Clear (or set) IOLOCK as a single operation.
IOLOCK remains in one state until changed. This allows all of the Peripheral Pin Selects to be configured with a single unlock sequence, followed by an update to all of the control registers. Then, IOLOCK can be set with a second lock sequence.
__builtin_write_RPCON(value);
For more information, see the MPLAB® XC16 Help files.