2.10 Targeted Applications
- Power Factor Correction (PFC):
- Interleaved PFC
- Critical Conduction PFC
- Bridgeless PFC
- DC/DC Converters:
- Buck, Boost, Forward, Flyback, Push-Pull
- Half/Full-Bridge
- Phase-Shift Full-Bridge
- Resonant Converters
- DC/AC:
- Half/Full-Bridge Inverter
- Resonant Inverter
- Motor Control:
- BLDC
- PMSM
- SR
- ACIM
Examples of typical application connections are shown in Figure 1 through Figure 3.