23.1.3 CLCx Input MUX Select Register

Name: CLCxSEL
Offset: 0x0C4, 0x0D0, 0x0DC, 0x0E8

Bit 15141312111098 
  DS4[2:0] DS3[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
  DS2[2:0] DS1[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 14:12 – DS4[2:0] Data Selection MUX 4 Signal Selection bits

ValueDescription
111

SCCP3 auxiliary out

110

SCCP1 auxiliary out

101

CLCIND RP pin

100

Reserved

011

SPI1 Input (SDIx)

010

Comparator 3 out

001

CLC2 output

000

PWM Event A

Bits 10:8 – DS3[2:0] Data Selection MUX 3 Signal Selection bits

ValueDescription
111 SCCP4 OC out
110 SCCP3 OC out
101

CLC4 out

100

UART1 RX

011

SPI1 Output (SDOx)

010

Comparator 2 output

001

CLC1 output

000

CLCINC I/O pin

Bits 6:4 – DS2[2:0] Data Selection MUX 2 Signal Selection bits

ValueDescription
111 SCCP2 OC out
110 SCCP1 OC out
101 Comparator 6 output
100 Comparator 5 output
011 UART1 TX
010 Comparator 1 output
001 Comparator 4 Output
000 CLCINB I/O pin

Bits 2:0 – DS1[2:0] Data Selection MUX 1 Signal Selection bits

ValueDescription
111

SCCP4 auxiliary out

110

SCCP2 auxiliary out

101

Reserved

100

REFCLKO output

011

INTRC/LPRC clock source

010

CLC3 out

001

System clock (FCY)

000

CLCINA I/O pin