26 Current Bias Generator (CBG)

Note: This data sheet summarizes the features of the dsPIC33CK512MP608 family of devices. It is not intended to be a comprehensive reference source. To complement the information in this data sheet, refer to “Current Bias Generator (CBG)” (www.microchip.com/DS70005253).

The Current Bias Generator (CBG) consists of two classes of current sources: 10 μA and 50 μA sources. The major features of each current source are:

  • 10 μA Current Sources:
    • Current sourcing only
    • Up to four independent sources
  • 50 μA Current Sources:
    • Selectable current sourcing or sinking
    • Selectable current mirroring for sourcing and sinking
Table 26-1. CBG Channel Availability
Package TypeISRCxIBIASx
80-Pin0, 1, 2, 30, 1, 2, 3
64-Pin0, 1, 2, 30, 1, 2, 3
48-Pin0, 1, 2, 30, 1, 2, 3

A simplified block diagram of the CBG module is shown in Figure 26-1.

Figure 26-1. Constant-Current Source Module Block Diagram(2)
Note:
  1. RESD is typically 350 Ohms.
  2. The ADC analog input is shown only for clarity. Each analog peripheral connected to the pin has a separate Electrostatic Discharge (ESD) resistor.