Operating Conditions
- 3V to 3.6V, -40°C to +125°C
- DC to 100 MIPS
- 3V to 3.6V, -40°C to +150°C:
- DC to 70 MIPS
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.