Timers/Output Compare/Input Capture
- One General Purpose 16-Bit Timer
- Peripheral Trigger Generator (PTG) Module
- Nine MCCP/SCCP modules which
include Timer, Capture/Compare and PWM:
- One MCCP
- Eight SCCPs
- 16 or 32-bit time base
- 16 or 32-bit capture
- Four-deep capture buffer
- Fully Asynchronous Operation, Available in Sleep Modes