dsPIC33CK512MP608 Product Families

The device names, pin counts, memory sizes and peripheral availability of each device are listed in Table and Table . The following pages show their pinout diagrams.

Table . dsPIC33CK512MP608 Motor Control/Power Supply Families
ProductTotal PinsFlashData RAMGeneral Purpose I/OsPPSADC ModulesADC Channels16-Bit TimersSCCP/MCCPCAN FDSENTUARTSPI/I2SI2CQEICLCPTGCRCPWM (High Resolution)12-Bit DAC/Analog CMPCBGPMPREFOOp Amp
Devices with CAN FD
dsPIC33CK512MP60880512K64K694852418/12233334118x261113
dsPIC33CK512MP60664512K64K534852018/12233334118x261113
dsPIC33CK512MP60548512K64K393451918/12233334118x261013
dsPIC33CK256MP60880256K64K694852418/12233334118x261113
dsPIC33CK256MP60664256K64K534852018/12233334118x261113
dsPIC33CK256MP60548256K64K393451918/12233334118x261013
Table . dsPIC33CK512MP608 Motor Control/Power Supply Families with No CAN FD
ProductTotal PinsFlashData RAMGeneral Purpose I/OsPPSADC ModulesADC Channels16-Bit TimersSCCP/MCCPCAN FDSENTUARTSPI/I2SI2CQEICLCPTGCRCPWM (High Resolution)12-Bit DAC/Analog CMPCBGPMPREFOOp Amp
Devices with No CAN FD
dsPIC33CK512MP30880512K64K694852418/1—233334118x261113
dsPIC33CK512MP30664512K64K534852018/1—233334118x261113
dsPIC33CK512MP30548512K64K393451918/1—233334118x261013
dsPIC33CK256MP30880256K64K694852418/1—233334118x261113
dsPIC33CK256MP30664256K64K534852018/1—233334118x261113
dsPIC33CK256MP30548256K64K393451918/1—233334118x261013