27 Operational Amplifier
The dsPIC33CK512MP608 family implements three instances of operational amplifiers (op amps). The op amps can be used for a wide variety of purposes, including signal conditioning and filtering. The three op amps are functionally identical. The block diagram for a single amplifier is shown in Figure 27-1.
The op amps are controlled by two SFR registers: AMPCON1L and AMPCON1H. They remain in a Low-Power state until the AMPON bit is set. Each op amp can then be enabled independently by setting the corresponding AMPENx bit (x = 1, 2, 3).
The NCHDISx bit provides some flexibility regarding input range versus
Integral Nonlinearity (INL). When NCHDISx = 0 (default), the op amps
have a wider input voltage range (see Electrical Characteristics).