This file contains API prototypes for Interrupt frequency test.
Includes
- xc.h
- stdint.h
- stdbool.h
- ../../diag_common/config/diag_config.h
Enums
This enumeration indicates if interrupt is being monitored or is being ignored for monitoring. In case if there is a failure detected for any interrupt monitoring, diagnostics test will stop monitoring that interrupt anymore by setting this variable to DIAG_INTR_OFF.
This enumeration holds the status of interrupt monitoring.
- diag_interrupt_mon_status_t
- DIAG_INTR_ON
-
0 - Interrupt is registered and being monitored
- DIAG_INTR_OFF
-
1 - Interrupt is registered but not being monitored
- diag_interrupt_test_status_t
- DIAG_INTR_PASS
-
0 - Interrupt test is passed
- DIAG_INTR_FAIL
-
1 - Interrupt test is failed
- DIAG_INTR_INVALID
-
2 - Interrupt test is invalid
Functions
Table 3-60. boolDIAG_INTERRUPT_Register (diag_interrupt_id_t id, uint16_t refCount, uint16_t tolerance, uint16_t fttiCount)
| Parameters |
|
[in] id
|
diag_interrupt_id_t
- ID for interrupt to be monitored
| |
[in] refCount
|
uint16_t
- The expected number of interrupts within monitoring period
| |
[in] tolerance
|
uint16_t
- Limit for deviation in the counter
| |
[in] fttiCount
|
uint16_t
- Count which when reaches zero checks the interrupt frequency. If fttiCount is non-zero, that means the interrupt frequency check should be skipped for that instance and intr_counter should not be incremented
|
|
| Returns |
|
Table 3-61. voidDIAG_INTERRUPT_Initialize (void)
| Parameters |
|
| Returns |
|
Table 3-62. voidDIAG_INTERRUPT_UpdateInterruptCounter (diag_interrupt_id_t interruptModule)
| Parameters |
|
[in] id
|
- ID for the interrupt to be updated
|
|
| Returns |
|
Table 3-63. diag_interrupt_test_status_tDIAG_INTERRUPT_GetResult (diag_interrupt_id_t id)
| Parameters |
|
| Returns |
|
diag_interrupt_test_status_t
| DIAG_INTR_PASS - Success,
DIAG_INTR_FAIL - Failure,
DIAG_INTR_INVALID - Indeterminate
|
|
Table 3-64. boolDIAG_INTERRUPT_Unregister (diag_interrupt_id_t id)
| Parameters |
|
[in] id
|
diag_interrupt_id_t
- ID for the interrupt to be unregistered
|
|
| Returns |
|