3.15.35 diag_wdt_simple_timer.h File Reference
This file contains API prototypes for Indirect Time-Slot Monitoring based WDT Test (Simple-Timer Mode)
Enums
This enum has the valid test states for the WDT test.
This enum has the valid status for the WDT test.
- diag_wdt_simple_fsm_state_t
- DIAG_WDT_SIMPLE_FSM_FAULT= 0
-
0 - is assigned to WDT Test State in case of faults
- DIAG_WDT_SIMPLE_FSM_TEST= 1
-
1 - is assigned to WDT Test State to perform WDT Simple Timer Test
- DIAG_WDT_SIMPLE_FSM_OK= 2
-
2 - is assigned to WDT Test State on error-free execution of
- diag_simple_wdt_status_t
- DIAG_WDT_SIMPLE_PASS= 0
-
0 - indicates that the WDT functionality is error-free
- DIAG_WDT_SIMPLE_FAIL= 1
-
1 - indicates that WDT functionality has failed
Functions
| Parameters |
| ||
| Returns |
|
| Parameters |
| ||
| Returns |
|