3.15.4 diag_clockline_freq.h File Reference
This file contains all the variable defintions and the prototypes for the APIs used in performing the Clock Line frequency test.
Includes
- ../../../diag_common/config/diag_config.h
- stdint.h
- stdlib.h
- xc.h
Enums
This enumeration contains return codes for SW_CLOCK_PERIODIC_MONITOR_02 diagnostics tests.
- diag_clock_line_status_t
- DIAG_CLOCK_TEST_PASS= 0
- DIAG_CLOCK_TEST_FAIL
- DIAG_CLOCK_TEST_IN_PROGRESS
-
2 - indicates that is still in progress
- DIAG_CLOCK_TEST_COMPLETE
-
3 - indicates that is completed
- DIAG_INVALID_INPUT_TOLERANCE
-
4 - indicates that input value is invalid
- DIAG_INVALID_LINE_FREQ
-
5 - indicates that input value is invalid
Functions
| Parameters |
| ||||||
| Returns |
|
| Parameters |
| ||
| Returns |
|