3.15.37 diag_wdt_windowed_timer.h File Reference
This file contains API prototypes for Indirect Time-Slot Monitoring based WDT Test (Windowed-Timer Mode)
Enums
This enum has the valid test states for the WDT test.
This enum has the valid status for the WDT test.
- diag_wdt_windowed_fsm_state_t
- DIAG_WDT_WINDOW_FSM_FAULT= 0U
-
0 - is assigned to WDT Test State in case of faults
- DIAG_WDT_WINDOW_FSM_1= 1U
-
1 - is assigned to WDT Test State to perform WDT Windowed Timer Test
- DIAG_WDT_WINDOW_FSM_2= 2U
-
2 - is assigned to WDT Test State to perform WDT Windowed Timer Test in the closed part of the WDT counter window
- DIAG_WDT_WINDOW_FSM_OK= 3U
-
3 - is assigned to WDT Test State on error-free execution of
- diag_wdt_windowed_status_t
- DIAG_WDT_WINDOW_PASS= 0U
-
0 - indicates that the WDT functionality is error-free
- DIAG_WDT_WINDOW_FAIL= 1U
-
1 - indicates that WDT functionality has failed
Functions
| Parameters |
| ||
| Returns |
|
| Parameters |
| ||
| Returns |
|