This file contains APIs to test FLASH using CRC16 CCITT Look-up Table algorithm.
Includes
- diag_flash_crc16.h
- diag_crc16_lookup_table.h
- ../../../diag_common/config/diag_config.h
- string.h
- xc.h
Functions
Table 3-42. diag_crc_status_tDIAG_FLASH_CalculateCRC16 (uint16_t startAddress, uint16_t length, uint16_t *crcSeed)
| Parameters |
|
[in] startAddress
|
uint16_t
- starting address of FLASH memory region to be considered for CRC
| |
[in] length
|
uint16_t
- number of bytes from startAddress to be considered for CRC
| |
[in, out] crcSeed
|
uint16_t *
- pointer to initial and final CRC
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK,
CRC_ERROR,
CRC_INVALID_ADDRESS,
CRC_INVALID_LENGTH
|
|
Table 3-43. diag_crc_status_tDIAG_FLASH_CalculateStoreCRC16 (uint16_t startAddress, uint16_t length, uint16_t storeAddress)
| Parameters |
|
[in] startAddress
|
uint16_t
- starting address of FLASH memory region to be considered for CRC
| |
[in] length
|
uint16_t
- number of bytes from startAddress to be considered for CRC
| |
[in] storeAddress
|
uint16_t
- the FLASH address where calculated CRC will be stored
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK,
CRC_ERROR,
CRC_INVALID_ADDRESS,
CRC_INVALID_LENGTH
|
|
Table 3-44. diag_crc_status_tDIAG_FLASH_ValidateCRC16 (uint16_t startAddress, uint16_t length, uint16_t refAddress)
| Parameters |
|
[in] startAddress
|
uint16_t
- starting address of FLASH memory region to be considered for CRC
| |
[in] length
|
uint16_t
- number of bytes from startAddress to be considered for CRC
| |
[in] refAddress
|
uint16_t
- the FLASH address where reference CRC is available
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK,
CRC_ERROR,
CRC_INVALID_ADDRESS,
CRC_INVALID_LENGTH
|
|