3.15.5 diag_config.h File Reference
Includes
- stdint.h
- ../../mcc.h
Enums
This enumeration holds the identifiers for the interrupts that should be monitored. These identifiers are used in the interrupt when calling functions related to the interrupt monitor.
- diag_interrupt_id_t
- TMR2_TMRI= 1
- TMR4_TMRI= 2
- MAX_INTR_LIMIT= 3
-
Number of registered interrupts.