This file contains the APIs to perform the Clock Test using a secondary oscillator crystal as reference.
Includes
- diag_clock_sosc_freq.h
Functions
Table 3-1. voiddiag_ClockTestSetup (void)| Parameters |
|
| Returns |
|
Table 3-2. voiddiag_Timer1Restore (void)| Parameters |
|
| Returns |
|
Table 3-3. voiddiag_ClockTestTimer (void)| Parameters |
|
| Returns |
|
Table 3-4. diag_clock_status_tDIAG_Clock_SOSC (uint32_t clockFrequency, uint32_t referenceFrequency, uint8_t msec, uint8_t tolerance)
| Parameters |
|
[in] clockFrequency
|
uint32_t
- CPU system clock frequency value
| |
[in] referenceFrequency
|
uint32_t
- Reference secondary oscillator frequency value
| |
[in] msec
|
uint8_t
- Time in msec to run the test
| |
[in] tolerance
|
uint8_t
- Limit for deviation frequency value
|
|
| Returns |
|
diag_clock_status_t
| DIAG_CLOCK_TEST_PASS - Success,
DIAG_CLOCK_TEST_FAIL - Failure,
DIAG_INVALID_NULL_INPUT - Invalid,
DIAG_CLOCK_TEST_TIMEOUT - Timeout
|
|