3.15.7 diag_cpu_registers.h File Reference

This file contains prototypes for APIs to test CPU Registers.

Includes

  1. stdbool.h
  2. stdint.h

Enums

This enumeration contains return codes for CPU registers diagnostics tests.

diag_cpu_registers_status_t
DIAG_CPU_REGISTERS_PASS= 0

0 - indicates that CPU Register test is successful

DIAG_CPU_REGISTERS_FAIL= 1

1 - indicates that CPU Register test is unsuccessful

Functions

Table 3-16. diag_cpu_registers_status_tDIAG_CPU_Registers (void)
Parameters
void
Returns
diag_cpu_registers_status_t DIAG_CPU_REGISTERS_PASS, DIAG_CPU_REGISTERS_FAIL