This file contains the APIs to perform the Clock Line frequency test.
Includes
- diag_clockline_freq.h
- ../../../tmr1.h
Functions
Table 3-9. voidDIAG_InputPulseCapture (void)
| Parameters |
|
| Returns |
|
Table 3-10. diag_clock_line_status_tDIAG_ClockLineFreq (uint32_t sysclock, uint8_t linefreq, uint8_t tolerance)
| Parameters |
|
[in] sysclock
|
uint32_t
- CPU system clock frequency value
| |
[in] linefreq
|
uint8_t
- Reference line frequency value
| |
[in] tolerance
|
uint8_t
- Limit for deviation frequency value
|
|
| Returns |
|
diag_clock_line_status_t
| DIAG_CLOCK_TEST_PASS - Success,
DIAG_CLOCK_TEST_FAIL - Failure,
DIAG_CLOCK_TEST_IN_PROGRESS - In-Progress,
DIAG_CLOCK_TEST_COMPLETE - Complete,
DIAG_INVALID_INPUT_TOLERANCE - Invalid,
DIAG_INVALID_LINE_FREQ - Invalid
|
|
Table 3-11. voidDIAG_Timer1GateCutomInterruptHandler (void)
| Parameters |
|
| Returns |
|