This file contains API prototypes for SRAM March-B test.
Includes
- diag_sram_march_types.h
Functions
Table 3-71. diag_sram_status_tDIAG_SRAM_MarchB (uint16_t startAddress, uint8_t length, uint16_t bufferAddress)
| Parameters |
|
[in] startAddress
|
uint16_t
- pointer to an array declared in user memory for test
| |
[in] length
|
uint8_t
- number of bytes to test
| |
[in] bufferAddress
|
uint16_t
- pointer to location in memory where array will be stored during test
|
|
| Returns |
|
diag_sram_status_t
| SRAM_OK - Success,
SRAM_ERROR - Failure,
SRAM_GLOBAL_ERROR - Failure at test variables,
SRAM_ADDR_ERROR - Invalid address,
SRAM_LENGTH_ERROR - Invalid length
|
|