1.4.2.64 DSP_VectorBexp16 Function
Computes the maximum binary exponent of a vector.
Description
int DSP_VectorBexp16(int16_t *DataIn, int N);Calculates the maximum binary exponent on the first N elements of the input vector DataIn, and stores the integer result. The returned value represents the potential binary scaling of the vector, and may be used with other functions that auto scale their output without saturation. Inputs are given in Q15 fractional data format.
Preconditions
N must be a multiple of 2 and greater or equal to 2.
Parameters
DataIn pointer to input array of 16-bit elements (int16_t)
N number of samples (int)
Returns
Binary exponent (int)
Remarks
None.
Example
int valN = 4; int16_t dummy16[valN]={0x3004, 0x00CC, 0xFC04, 0xFFF0}; _// 0.375, 0.0062, -0.0311, -0.00049_ int answer; answer = DSP_VectorBexp16(dummy16, valN); _// answer = 1, maximum binary gain is 2._
C
int DSP_VectorBexp16 (int16_t * DataIn , int N );