1.4.2.3 DSP_ComplexConj32 Function
Calculates the complex conjugate of a complex number.
Description
void DSP_ComplexConj32(int32c *indata, int32c *Output);Calculates the complex conjugate of indata, and stores the result in Output. Both numbers must be in the complex number data structure, which includes real and imaginary components. Values are in Q31 fractional data format. The function will saturate the output if maximum or minimum values are exceeded. (a + bi) => (a - bi)
Preconditions
Complex numbers must be in the int32c format.
Parameters
indata1 pointer to input complex number (int32c)
Returns
pointer to result complex numbers (int32c)
Remarks
None.
Example
int32c *res, result; int32c *input1; int32c test_complex_1 = {0x40000000,0x0CCCCCCC}; _// (0.5 + 0.1i)_ res=&result; input1=&test_complex_1; DSP_ComplexConj32(input1, res); _// result = {0x40000000, 0xF3333334} = (0.5 - 0.1i)_
C
void DSP_ComplexConj32 (int32c * indata , int32c * Output );