1.4.2.65 DSP_VectorBexp32 Function
Computes the maximum binary exponent of a vector.
Description
int DSP_VectorBexp32(int32_t *DataIn, int N);Calculates the maximum binary exponent on the first N elements of the input vector DataIn, and stores the integer result. The returned value represents the potential binary scaling of the vector, and may be used with other functions that auto scale their output without saturation. Inputs are given in Q31 fractional data format.
Preconditions
None.
Parameters
DataIn pointer to input array of 16-bit elements (int32_t)
N number of samples (int)
Returns
Binary exponent (int)
Remarks
None.
Example
int valN=4; int32_t datInput32[4]={0xFF000000, 0x07000000,0x000CCCCC, 0x08000000}; _// -0.007183, 0.054688, 0.0003906, 0.0625_ int answer32; answer32 = DSP_VectorBexp32(datInput32, valN); _// answer = 3, maximum binary gain is 8._
C
int DSP_VectorBexp32 (int32_t * DataIn , int N );