1.4.2.82 DSP_VectorMul16 Function
Multiplication of a series of numbers in one vector to another vector.
Description
void DSP_VectorMul16(int16_t *outdata, int16_t *indata1, int16_t *indata2, int N);Multiples the value of each element of indata1 * indata2 and stores it to outdata. The number of samples to process is given by the parameter N. Data is in the Q15 fractional format.
outdata filled with N elements of indata1 * indata2
Preconditions
The pointers outdata and indata must be aligned on 4-byte boundaries. N must be greater than or equal to eight and a multiple of eight.
Parameters
outdata pointer to output array of 16-bit elements (int16_t)
indata1 pointer to input array of 16-bit elements (int16_t)
indata2 pointer to input array of 16-bit elements (int16_t)
N number of samples (int)
Returns
None.
Remarks
This must be assembled with .set microMIPS.
Example
int16_t *pOutdata; int16_t outVal[8]; int16_t inBufMultA[8]={0x7FFF, 0x8000, 0x7333, 0x6666, 0x1999, 0x4000, 0x7FFF, 0xB334}; _// 1, -1, 0.9, 0.8, 0.2, 0.5, 1, -0.6_ int16_t inBufMultB[8]={0x0CCD, 0x0CCD, 0x4000, 0xC000, 0xE667, 0x4000, 0x0000, 0x0CCD}; _// 0.1, 0.1, 0.5, -0.5, -0.2, 0.5, 0, 0.1_ int Num = 8; pOutdata = &outVal; DSP_VectorMul16(pOutdata, inBufMultA, inBufMultB, Num); _// outVal[i] = inBufTest[i] * inBuf2[i] =_ _// {0x0CCD, 0xF333, 0x399A, 0xCCCD, 0xFAE2, 0x2000, 0x0000, 0xF852}_ _// 0.1, -0.1, 0.45, -0.4, -0.04, 0.25, 0, -0.06_
C
void DSP_VectorMul16 (int16_t * outdata , int16_t * indata1 , int16_t * indata2 , int N );