1.4.2.62 DSP_VectorAddc32 Function
Calculate the sum of a vector and a constant.
Description
void DSP_VectorAddc32(int32_t *outdata, int32_t *indata, int32_t c, int N);Computes the sum value of each element of (indata + c) and stores it to outdata. The number of samples to process is given by the parameter N. Data is in a Q31 fractional format.
outdata filled with N elements of indata1 + c
Preconditions
The pointers outdata and indata must be aligned on 4-byte boundaries. N must be greater than or equal to four and a multiple of four.
Parameters
outdata pointer to output array of 16-bit elements (int32_t)
indata pointer to input array of 16-bit elements (int32_t)
c constant value added to all indata1 elements (int32_t)
N number of samples (int)
Returns
None.
Remarks
This must be assembled with .set microMIPS.
Example
int16_t *pOutdata; int32_t outVal[8]; int32_t inBufTest[16] = {-5,2,-3,4,-1,0,-2,-8,-21,21,10,100, 200, 127,-127,-2}; int32_t constValue = 3; int Num = 8; pOutdata = &outVal; DSP_VectorAddc32(pOutdata, inBufTest, constValue, Num); _// outVal[i] = inBufTest[i] + constValue = {-2,5,0,7,2,3,1,-5}_
C
void DSP_VectorAddc32 (int32_t * outdata , int32_t * indata , int32_t c , int N );