1.4.2.79 DSP_VectorMean32 Function
Calculates the mean average of an input vector.
Description
int32_t DSP_VectorMean32(int32_t *indata, int N);Calculates the mean average of the first N elements of the vector indata. The values of indata1 are in Q31 fractional format. The value N must be greater than or equal to four and a multiple of four, or it will be truncated to the nearest multiple of four.
Preconditions
The pointers outdata and indata must be aligned on 4-byte boundaries. N must be greater than or equal to four and a multiple of four.
Parameters
indata pointer to source array of elements (int32_t)
N number of samples (int)
Returns
int32_t - mean average value of the vector
Remarks
None.
Example
int32_t returnValue; int Num = 4; int32_t inBufTestA[8]={0x7FFFFFFF, 0x80000000, 0x73333333, 0x66666666, 0x19999999, 0x40000000, 0x7FFFFFFF, 0xB3333334}; _// 1, -1, 0.9, 0.8, 0.2, 0.5, 1, -0.6_ returnValue = DSP_VectorMean32(inBufTestA, Num); _// returnValue = 0x36666666 = (1-1+0.9+0.8)/4 = 0.425_
C
int32_t DSP_VectorMean32 (int32_t * indata1 , int N );