1.4.2.85 DSP_VectorMulc32 Function
Multiplication of a series of numbers in one vector to a scalar value.
Description
void DSP_VectorMulc32(int32_t *outdata, int32_t *indata, int32_t c, int N);Multiples the value of each element of indata * c and stores it to outdata. The number of samples to process is given by the parameter N. Data is in a Q31 fractional format.
outdata filled with N elements of indata * c
Preconditions
The pointers outdata and indata must be aligned on 4-byte boundaries. N must be greater than or equal to four and a multiple of four.
Parameters
outdata pointer to output array of 16-bit elements (int32_t)
indata pointer to input array of 16-bit elements (int32_t)
c scalar multiplicand (int32_t)
N number of samples (int)
Returns
None.
Remarks
This must be assembled with .set microMIPS.
Example
int16_t *pOutdata; int32_t outVal[8]; int32_t inBufMultA[8]={0x7FFFFFFF, 0x80000000, 0x73333333, 0x66666666, 0x19999999, 0x40000000, 0x00000000, 0xB3333334}; _// 1, -1, 0.9, 0.8, 0.2, 0.5, 1, -0.6_ int32_t constValue = 0x4000; int Num = 8; pOutdata = &outVal; DSP_VectorMulc32(pOutdata, inBufMultA, constValue, Num); _// outVal[i] = inBufTest[i] * constValue =_ _// {0x40000000, 0xC0000000, 0x3999999A, 0x33333333, 0x19999999,_ _// 0x20000000, 0x00000000, 0xD999999A}_ _// 0.5, -0.5, 0.45, 0.4, 0.1, 0.25, 0, -0.3_
C
void DSP_VectorMulc32 (int32_t * outdata , int32_t * indata , int32_t c , int N );