1.4.2.2 DSP_ComplexConj16 Function
Calculates the complex conjugate of a complex number.
Description
void DSP_ComplexConj16(int16c *indata, int16c *Output);Calculates the complex conjugate of Indata, and stores the result in Outdata. Both numbers must be in the complex number data structure which includes real and imaginary components. Values are in Q15 fractional data format. The function will saturate the output if maximum or minimum values are exceeded. (a + bi) => (a - bi)
Preconditions
Complex numbers must be in the int32c format.
Parameters
indata pointer to input complex number (int16c)
Returns
pointer to result complex numbers (int16c)
Remarks
None.
Example
int16c *res, result; int16c *input1; int16c test_complex_1 = {0x4000,0x0CCC}; _// (0.5 + 0.1i)_ res=&result; input1=&test_complex_1; DSP_ComplexConj16(input1, res); _// result = {0x4000, 0xF334} = (0.5 - 0.1i)_
C
void DSP_ComplexConj16 (int16c * indata , int16c * Output );