1.4.2.5 DSP_ComplexMult32 Function
Multiplies two complex numbers.
Description
void DSP_ComplexMult32(int32c *indata1, int32c *indata2, int32c *Output);Multiplies two complex numbers, indata1 and indata2, and stores the complex result in Output. All numbers must be in the int32c complex data structure. All data is in Q31 fractional format. The function will saturate if maximum or minimum values are exceeded. Output(real) = (Input1.re * Input2.re) - (Input1.im * Input2.im); Output(img) = i (a + bi) x (c + di) => (a * c - b * d) + (a * d + b * c)i
Preconditions
Complex numbers must be in the int32c format.
Parameters
indata1 pointer to input complex number (int32c)
indata2 pointer to input complex number (int32c)
Returns
pointer to result complex numbers (int32c)
Remarks
None.
Example
int32c *res, result; int32c *input1, *input2; int32c test_complex_1 = {0x40000000,0x0CCCCCCC}; _// (0.5 + 0.1i)_ int32c test_complex_2 = {0x73333333,0xB3333334}; _// (0.9 - 0.6i)_ res=&result; input1=&test_complex_1; input2=&test_complex_2; DSP_ComplexMult32(input1, input2, res); _// result = {0x4147AE14, 0xE51EB8551} = (0.51 - 0.21i)_
C
void DSP_ComplexMult32 (int32c * indata1 , int32c * indata2 , int32c * Output );