1.4.2.1 DSP_ComplexAdd32 Function
Calculates the sum of two complex numbers.
Description
void DSP_ComplexAdd32(int32c *indata1, int32c *indata2, int32c *Output);Calculates the sum of two complex numbers, indata1 and indata2, and stores the complex result in Output. Complex numbers must be in the structural form that includes real and imaginary components. The function saturates the output values if maximum or minimum are exceeded. All values are in Q31 fractional data format. (a + bi) + (c + di) => (a + c) + (b + d)i
Preconditions
Complex numbers must be in the int32c format.
Parameters
indata1 pointer to input complex number (int32c)
indata2 pointer to input complex number (int32c)
Returns
pointer to result complex numbers (int32c)
Remarks
None.
Example
int32c *res, result; int32c *input1, *input2; int32c test_complex_1 = {0x40000000,0x0CCCCCCC}; _// (0.5 + 0.1i)_ int32c test_complex_2 = {0x73333333,0xB3333334}; _// (0.9 - 0.6i)_ res=&result; input1=&test_complex_1; input2=&test_complex_2; DSP_ComplexAdd32(input1, input2, res); _// result = {0x73333333, 0xC0000000} = (0.9 - 0.5i)_
C
void DSP_ComplexAdd32 (int32c * indata1 , int32c * indata2 , int32c * Output );