38.5.4 Peripheral Active Current

Table 38-9. Peripheral Active Current DC Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 3.0V (unless otherwise stated)

Operating temperature: TA = -40°C ≤ TA ≤ +125°C for extended temperature

Param. No.SymbolCharacteristicsTyp.Max.UnitsConditions
PAI_10IRTCRTC current500—nA
PAI_12IWDTWDT current210—nA
PAI_14IBOD32BOD current625—nASampling mode 32 Hz
PAI_16(1)IXOSC32KXOSC32 current——nA
PAI_18IOSC32KOSC32 Current200—nA
PAI_20IBOD128BOD Current600—nASampling mode 128 Hz
PAI_30IACAC current25—µAWith external inputs
PAI_34IBODABOD current6.0—µAContinuous mode
PAI_40IADCINTVREFINTVREF current ADC190—µA
PAI_42IACINTVREFINTVREF current AC80—µA
PAI_50IADCADC current1.7—mAFree-running mode, 800 ksps
  1. Characterized, not tested.