7.6.9.1 10BASE-T1S PMA Transmitter Characteristics

Table 7-16. 10BASE-T1S PMA Transmitter Electrical Characteristics
ParameterSymbolMinTypMaxUnits

Additional
Information

Differential driver outputVod0.81.01.2VFigure 7-9
Cycle-to-cycle jitter

tj(c-c)

0.65

1.2

ns

Note 1

Figure 7-9

Rise time, Fall time

(20%-80%)

trtx, tftx

7.9

14.75

ns

Note 1

Figure 7-10

Droop013%

Note 1

Figure 7-9

Note:
  1. C = Characterized on samples
Figure 7-9. Differential Output Test Fixture
Figure 7-10. Transmitter Output Rise/Fall Test Fixture

Power spectral density was measured in a multidrop configuration (50 Ω termination) as shown in Figure 7-9 with the transmitter in the IEEE Transmitter PSD mask test mode 3. The upper and lower limits shown are as proposed by the OPEN Alliance TC14 10BASE-T1S System Implementation Specification, Version 1.0.

Figure 7-11. Transmitter Power Spectral Density (Typical)