3.6.3.7 Non-Pipelined 35 x 35 Multiplier Using Fabric Adders

A non-pipelined 35 x 35 multiplier can be implemented using fabric adders. This reduces the output latency compared to the non-pipelined cascade-chain implementation.

The following figure shows the block diagram of the 35 x 35 multiply using fabric adders.

Figure 3-15. 35 x 35 Multiply Using Fabric Adders