2.1.3.3 LSRAM Memory Macro

An LSRAM primitive is available as a component that can be used directly in the HDL file or instantiated in SmartDesign. For more information about configuring LSRAM, see LSRAM Macro.