2.1.1 Dual-Port Mode

The LSRAM block can be configured as a true dual-port SRAM with independent write and read ports, as shown in Figure   1. Write and read operations can be performed from both ports (A and B) independently at any location as long as there is no write collision. Each port has a unique address, data in, data out, clock, block select, write enable, pipeline registers, and feed-through MUXes.

Figure 2-2. Simplified Functional Block Diagram of LSRAM in Dual-Port Mode