3.3.4.5 ARSHFT17
(Ask a Question)For multi-precision arithmetic, Math blocks provide a right shift by 17 that is controlled by the shift input, ARSHFT17. Therefore, a partial product from one Math block can be shifted to the right and added to the next partial product computed in an adjacent Math block. Using this technique, Math blocks can be used to build wide multipliers.