3.3.4.3 BCOUT

BCOUT signal forms a chain in a row of Math blocks for the B input. This signal can be used to form the input delay chain used in filter applications. The BCOUT signal is not hardwired and is routed using fabric routing.